
calcActive())">
Harmony K1, K2, Cam Changeover Switch 2 Poles, 45°, 12 A, Screw Mounting
K1D002ULH
ZAR 1,074.32
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

K1D002ULH
Harmony K1, K2, Cam Changeover Switch 2 Poles, 45°, 12 A, Screw Mounting
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Harmony K1, K2, Cam Changeover Switch 2 Poles, 45°, 12 A, Screw Mounting
ZAR 1,074.32
Description
This K1 2-Pole Changeover Switch Is Ideal For Direct Control Of Simple Machines, Has A Rated Voltage Of 690V Ac And A Rated Current Of 12A. It Has A Square Shape And A Metallic Legend With Black Marking. It Is Ip65 And Installs With Screws. Its High Ip Allows For Handling Of Panel Operations In Very Dusty And Wet Environments, Including Outdoors.
Product Details
SKU | K1D002ULH |
---|---|
Part Number | K1D002ULH |
Price | ZAR 1,074.32 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review