
calcActive())">
Harmony K1, K2, Body For Changeover Switch, 1 Pole, With Off Position, 45° Switching Angle, 12 A, For Ø 22 Mm
K1B001U
ZAR 520.34
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

K1B001U
Harmony K1, K2, Body For Changeover Switch, 1 Pole, With Off Position, 45° Switching Angle, 12 A, For Ø 22 Mm
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Harmony K1, K2, Body For Changeover Switch, 1 Pole, With Off Position, 45° Switching Angle, 12 A, For Ø 22 Mm
ZAR 520.34
Description
This Harmony K1 Body For Changeover Switch Has 1 Pole (1P). It Also Has A Rating Of 12A, A Screw Clamp Mounting Mode And A Black Color. It Has A 45 Degree Between Its Switching Positions. It Is Designed To Fit In 16-22Mm Cutout, Ensuring Compatibility When Installing In Pre-Existing Machinery.
Product Details
SKU | K1B001U |
---|---|
Part Number | K1B001U |
Price | ZAR 520.34 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review