Harmony, Interface Plug-In Relay Pre-Assembled, 10 A, 1 Co, With Led, With Lockable Test Button, With Protection Circuit, 230 Vac

RXG12P7PV
Be the first one to review this.
Harmony, Interface plug-in relay pre-assembled, 10 A, 1 CO, with LED, with lockable test button, with protection circuit, 230 VAC
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Interface Plug-In Relay Belongs To The Schneider Electric Harmony Electromechanical Relays Range. This Is A Pre-Assembled Standard Cover Relay Mounted On A Separate Contact Terminal Socket With Integrated Clamp And A Varistor Protection Module. This Is A 10A, 230Vac, 1 Co Interface Mechanical Relay. This Pre-Mounted Relay Is A Ready-To-Go Package Saving Assembly Time. The Standard Cover Relay Offers Single-Step Lockable Test Button And Led Indicator. The Interface Relay Socket Connection Is By Screw Connector Type. This Pre-Assembled Relay Weighs.059Kg. Its Design Fit For Industrial Machines, Packaging, Textile, Hvac, Automation Control Panels, Low/Medium Voltage Switchgear, Motor Controls, Plc Interfaces, Power Supplies, Building Or Medical Equipment, Lighting Controls. It Is A Green Premium Product And Conforms To International Standard And Certifications Like Iec, Ul, Eac, Csa, Rohs And Reach. It Is Sold In Lots Of 30. The Rxg Plug-In Relays Are A Series Of Industrial Plug-In Relays Designed For Both Simple And Complex Automation Systems And Available With 1 Co (10A) And 2 Co (5A) Contacts.

Product Details

Seller Information

Documents

Reviews