Harmony Exlhoist, Standard, Remote Zart8L With Base Zarb12W

XARS8L12W
Be the first one to review this.

Incl. Tax

login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Wireless Remote Control System Is Part Of The Range Wireless Remote Control System Harmony Exlhoist. It Is A Combination Of Remote Control Device (Or Transmitter Zart8L) And Base Station (Or Receiver Zarb12W) Which Transmits Commands And Information From The Operator To The Machine And Vice Versa By Wireless Transmission. The Xars System Offers Movement In 3 Directions (For Example Hoist, Bridge, And Trolley) At 2 Speeds (Low And High) For Each Movement. Its Innovative Design And The Button Positions On The Remote Device Allow Intuitive And Easy One-Hand Operation. Its Degree Of Protection Is Ip 65 For The Base Station And Ip 65 And Nema 4 For The Wireless Control Device. It Weighs 2.1Kg. It Is Designed For Material Handling And Hoisting Applications. The Base Station And The Wireless Control Device Are Ul/Csa, Ce, Eac Certified.

Product Details

SKU XARS8L12W
Part Number XARS8L12W
Price ZAR 65,525.48
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: Harmony Exlhoist, Standard, Remote Zart8L With Base Zarb12W
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.