Harmony Easy Xa2E, Single Contact Block For Head Ø22, 1 No

ZA2EE101
Be the first one to review this.
Harmony Easy XA2E, Single contact block for head Ø22, 1 NO
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Product Is Part Of The Easy Harmony Xa2 Range, An Offer Of Ø 22Mm Plastic Pushbuttons, Switches And Pilot Lights. This Contact Block Allows Fast And Easy Replacement And Configuration Of Your Push Buttons And Selector Switches. It Is Easily Installed And Replaced On Xa2 Complete Push-Button Units And Selector Switches And Connects To Control Circuits With Simple Screw-Clamp Connections. It Has 1 No Contact With Slow-Break Operation. It Uses Silver Alloy Contact Material. It Protects Operators From Unexpected Contact With Live Circuits Due To Its Ip20 Protection Index. It Is Designed For 1.5 Million Cycle Operation. It Is An Ip20 Rated Product And Comes With Ce, Ccc And Eac Certification Conforming To Gb 14048.1, Iec 60947-1, Gb 14048.5 And Iec 60947-5-1 Standards . It Is Easily Installed And Replaced With Simple Screw-Clamp Connections.

Product Details

SKU ZA2EE101
Part Number ZA2EE101
Price ZAR 69.33
FAQs No
Activity IDSIG

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Harmony Easy Xa2E, Single Contact Block For Head Ø22, 1 No
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.