
calcActive())">
Harmony, Configurable Receiver, 4 Pnp, 2 Buttons, 6 Indicating Leds, Monostable, 24 V Dc
ZBRRC
ZARÂ 4,022.70
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

ZBRRC
Harmony, Configurable Receiver, 4 Pnp, 2 Buttons, 6 Indicating Leds, Monostable, 24 V Dc
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Harmony, Configurable Receiver, 4 Pnp, 2 Buttons, 6 Indicating Leds, Monostable, 24 V Dc
ZARÂ 4,022.70
Description
This Configurable Receiver Is Part Of The Ranges Harmony Xb5R Plastic And Xb4R Metal Wireless And Batteryless Pushbuttons. It Is Equipped With 2 Buttons (Teach And Parameter Setting), 6 Indicating Leds (Power On, Function Modes, Output Status, Signal Strength). It Features 4 Pnp Outputs, 200 Ma /24 V And It Can Be Supplied With 24V Dc. It Is Easily Combined With Wireless And Batteryless Pushbuttons Xb4R/Xb5R And Limit Switches Xckw/Xcmw. It Operates With The Protocol Zigbee Green Power 2.4 Ghz In Compliance With Ieee 802.15.4. Its Protection Index Is Ip20. It Weighs 130G And Its Dimensions Are, 36Mm Wide, 108Mm High, 75Mm Deep.
Product Details
SKU | ZBRRC |
---|---|
Part Number | ZBRRC |
Price | ZARÂ 4,022.70 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review