
calcActive())">
Harmony Analog, Isolated Analog Converter, 0…15 A Current To 0…10 V Or 4...20 Ma
RMCA61BD
ZAR 6,188.01
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

RMCA61BD
Harmony Analog, Isolated Analog Converter, 0…15 A Current To 0…10 V Or 4...20 Ma
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Harmony Analog, Isolated Analog Converter, 0…15 A Current To 0…10 V Or 4...20 Ma
ZAR 6,188.01
Description
This Voltage/Current Converter Is Part Of The Harmony Analog Range. It Allows Conversion Of Electrical Power Signals, Both Ac And Dc. Its Supply Voltage Is 24V Dc, Isolated. It Features For Current Inputs With A Range Ofa To 1.5A,A To 5A,A To 15A (Ac/Dc). It Has Outputs With A Switchable Voltage/Current Range Ofv To 10V,Ma To 20Ma, And 4Ma To 20Ma. It Also Allows The Connection Distance Between A Sensor And The Measurement Acquisition Device To Be Increased. It Weighs.140Kg. Conforming To Iec Standards, Ul And Csa Certified, This Converter Is Suitable For Universal Use. Quick And Intuitive Setting, Easy To Use With Fixed Input And Output Values According To The Market Needs. The Settings Are Secure With Sealable Protective Cover.
Product Details
SKU | RMCA61BD |
---|---|
Part Number | RMCA61BD |
Price | ZAR 6,188.01 |
FAQs | No |
Activity | IDSIG |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review