
calcActive())">
Gs2N3 - Fuse Switch Disconnector - Tesys Gs - 3 P - 250A - Din 1
GS2N3
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

GS2N3
Gs2N3 - Fuse Switch Disconnector - Tesys Gs - 3 P - 250A - Din 1
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Tesys Gs Fuse Switch-Disconnector, 3 Poles (3P), 250A/750V, To Be Used With Din Blade Fuse Links Size 1 Up To 250A, For Motor Applications Up To 132Kw@400V Ac-23. To Be Equipped With An External Front Side Or Right-Hand Side Mounting Operating Handle Gs2Ah (Several Models Available). Screw Terminals To Be Equipped With Upstream And Downstream 3P Terminal Shrouds Gs1Ap43 (To Be Ordered Separately), It Provides High Short Circuit Current Rating 100Ka@400V. Add-On Auxiliary Contact Modules Gs1Am (Front Mounting), Gs1An (Side Mounting), Gs1Af (Top Mounting For Blown Signaling With Stricker Fuses) Can Complete The Assembly (To Be Ordered Separately). Type Am And Gg Size 1 Blade Fuse Links Without Strickers Df2Ha, Df2Hn And With Strickers Df4Ha, Df4Hn Are Available (To Be Ordered Separately). Multi Standards Certified (Iec, Marine), Green Premium Compliant (Rohs/Reach).
Product Details
SKU | GS2N3 |
---|---|
Part Number | GS2N3 |
Price | ZARÂ 16,754.98 |
FAQs | No |
Activity | PPCTR |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review