
calcActive())">
Green Illuminated Pushbutton Ø 30 - Flush Spring Return - 230 V - 1Oc
9001K3L7GH13
ZAR 3,266.45
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

9001K3L7GH13
Green Illuminated Pushbutton Ø 30 - Flush Spring Return - 230 V - 1Oc
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Green Illuminated Pushbutton Ø 30 - Flush Spring Return - 230 V - 1Oc
ZAR 3,266.45
Description
This Harmony 9001K, Modular Illuminated Flush Green Push Button Is Supplied With A Full Guard. It Has A Chromium-Plated Metal Bezel, Is Supplied With 240V Ac Transformer And Has 1 X No + 1 X Nc Contacts. This Illuminated Push Button With Transformer And Full Guard Provides An Ergonomic And Visual Interface For Controlling Your Machines. It Is Easily Installed Into A Standard 30Mm Diameter Panel Cut-Outs And Connected To Control Circuits With Classic Screw-Clamp Connections. It Is Clearly Distinguishable Visually At A Distance Thanks To Its Illuminated Head And Clear Color. It Is Impact Resistant, Dust Resistant, Water Resistant And Vibration Resistant Thanks To Its Ip66, Making It Ideal For Operation In Harsh Environments. Impact And Corrosion Resistant Metal Bezel And Body Ensures Product Continues To Operate Even After Severe Accidents.
Product Details
SKU | 9001K3L7GH13 |
---|---|
Part Number | 9001K3L7GH13 |
Price | ZAR 3,266.45 |
FAQs | No |
Activity | IDSIG |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review