Green Flush Complete Illum Push-Button - Ø22 - Flush - 220V Ac - 1No

XA2EW33M1
Be the first one to review this.
green flush complete illum push-button - Ø22 - flush - 220V AC - 1NO
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Product Is Part Of The Easy Harmony Xa2 Range, An Offer Of Ø 22Mm Plastic Pushbuttons, Switches And Pilot Lights. It Is A Modular Illuminated Flush Green Pushbutton. This Pushbutton Operates With A Spring Return / Impulse Mechanism. This Illuminated Pushbutton With Integral Led Provides An Ergonomic And Visual Interface For Controlling Machines. It Has 1 No Contact With Slow-Break Operation. This Pushbutton Has A 220V Ac Rating. This Is A Plastic Pushbutton With A Metallic-Look Ring Design Bezel. It Is An Ip65 Rated Product And Comes With Ce, Ccc And Eac Certification Conforming To Gb 14048.1, Iec 60947-1, Gb 14048.5 And Iec 60947-5-1 Standards . It Is Easily Installed Into A Standard 22Mm Diameter Panel Cut-Outs And Connected To Control Circuits With Screw-Clamp Connections. It Is Clearly Distinguishable Visually At A Distance Due To Its Illuminated Head And Clear Color. It Is Impact Resistant, Dust Resistant, Water Resistant And Vibration Resistant Making It Suitable For Operation In Harsh Environments.

Product Details

SKU XA2EW33M1
Part Number XA2EW33M1
Price ZAR 188.51
FAQs No
Activity IDSIG

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Green Flush Complete Illum Push-Button - Ø22 - Flush - 220V Ac - 1No
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.