
calcActive())">
Fuse Switch Disconnector, Fupact Isfl160, 160A, 3 Poles Switchable, Connection To 60Mm Busbars, M8 Screws
LV480850
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

LV480850
Fuse Switch Disconnector, Fupact Isfl160, 160A, 3 Poles Switchable, Connection To 60Mm Busbars, M8 Screws
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Fupact Isfl160 Is A Vertical 3 Poles Fuse Switch Disconnector. The Fuse Is A Nh Type And The Device Is Switchable Fixed Front-Connected. It Is Dedicated To Secondary Distribution Circuits And To Power Control Of Industrial Motors As An Insulation Device. The Rated Current Is 160 A And The Operational Current Is 690 Vac. It Is A Device For Mounting On 60 Mm Busbars With Direct Hook-On Connection And M8 Screws.
Product Details
SKU | LV480850 |
---|---|
Part Number | LV480850 |
Price | ZARÂ 3,953.45 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review