
calcActive())">
Flush Mount Dual-Load 360º Pir Occupancy Sensor
SAE_UE_MS_CDBWE
ZAR 1,857.53
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

SAE_UE_MS_CDBWE
Flush Mount Dual-Load 360º Pir Occupancy Sensor
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Flush Mount Dual-Load 360º Pir Occupancy Sensor
ZAR 1,857.53
Description
This Argus Motion Sensor Is A 2 Channel, 3-Wire Motion Sensor With A Load Handling Of 2.000W /1000W (Incandescent). The Detection Range Of This Motion Sensor Is 7M Diameter With An Angle Of 360° (Ceiling Installation At 2.5M Height). Sensitivity, Light Threshold (10 - 2000 Lux) And Delay Time (Ch1: 5S-10Min, Ch2: 10S-60Min) Can Be Adjusted.
Product Details
SKU | SAE_UE_MS_CDBWE |
---|---|
Part Number | SAE_UE_MS_CDBWE |
Price | ZAR 1,857.53 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review