
calcActive())">
Flat Screen, Harmony Modular Ipc, Display Pc 4:3 15" Single Touch For Hmibm
HMIDM7421
ZARÂ 27,096.83
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

HMIDM7421
Flat Screen, Harmony Modular Ipc, Display Pc 4:3 15" Single Touch For Hmibm
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Flat Screen, Harmony Modular Ipc, Display Pc 4:3 15" Single Touch For Hmibm
ZARÂ 27,096.83
Description
This Product Is Part Of The Harmony Ipc Range, An Offer Of Industrial Pc, Edge Box And Display. The Touchscreen Display Features 15Inch Led, Colour Tft Lcd Display And Supports 1024 X 768 Pixels Xga Resolution. It Is A Flat Touchscreen Display With A Contrast Ratio Of 500/1 And A View Angle Of 140 X 115°. It Supports 16777216 Colours And 300Cd/M² Luminance With 50000 Hours Of Backlight Lifespan At 25°C. It Is An Ip66 And Nema 4X Rated Product. Its Dimensions Are 390.7Mm (Width) X 28Mm (Depth) X 290Mm (Height) And Weighs 4.2Kg. This Product Is Certified By Atex, Ce, Iec, C-Tick, Gl And Eac. It Meets Class I Division 2 Csa C22.2 No 213, Csa C22.2 No 142, Ul 6110-2-201 And Class I Division 2 Ansi/Isa 12-12-01 Standards. Harmony Ipcs (Formerly Known As Magelis Ipc) And Edge Box Run At The Edge Control Level Of Ecostruxure, The Schneider Electric Iiot Architecture. They Enable Secured Communication From Shop Floor To It. They Offer Smart Application Design And Engineering To Leverage Asset Performance, With End-To-End Cybersecurity.
Product Details
SKU | HMIDM7421 |
---|---|
Part Number | HMIDM7421 |
Price | ZARÂ 27,096.83 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review