
calcActive())">
Fan Speed Controller 30 Series Module - Assembled - Rotary - 3 Speed - 250 V - 75Va - White Electric
2031VF3CSF-WE
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

2031VF3CSF-WE
Fan Speed Controller 30 Series Module - Assembled - Rotary - 3 Speed - 250 V - 75Va - White Electric
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Fan Speed Controller Assembly With Rotary Knob. 2000 Series Cover Plate, Grid And Module Are Included. The Fan Speed Controller Features 3 Speed Settings. 30 Series Module. Clipsal 2000 Series. Colour: White Electric Maximum Load 75Va Limited To One Ceiling Sweep Fan Per Controller. Operating Voltage 250V A.C. 50Hz Note: Requires Installation By An Appropriately Licenced Electrician.
Product Details
SKU | 2031VF3CSF-WE |
---|---|
Part Number | 2031VF3CSF-WE |
Price | ZARÂ 981.08 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review