
calcActive())">
Extension Ietl Itl 16 - 2P - 1C/O + 1No - 16A - Coil 12Vdc - 24Vac 50/60Hz
A9C32116
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

A9C32116
Extension Ietl Itl 16 - 2P - 1C/O + 1No - 16A - Coil 12Vdc - 24Vac 50/60Hz
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Acti9 Ietl Itl 16 Is A Modular Extension For Impulse Relay. This 2P Device Has 1 Changeover And 1 Normally Open Contact. Rated Current Is 16A, 24Vac To 250Vac Operating Voltage And It Operates With 24Vac Or 12Vdc Control Voltage. Electrical Endurance Goes Up To 200000 Cycles For Ac-21 Or 100000 Cycles For Ac-22. The Switching Frequency Is 5 Switching Operations/Minute Or 100 Switching Operations/Day. The Duration Of The Command Order Should Be 50Ms. It Is Mainly Used For Lighting Control Applications. The Ui Rated Insulation Voltage Is 440Vac. The Uimp Rated Impulse Withstand Voltage Is 6Kv. The Operating Frequency Is 50Hz Or 60Hz. It Is Din Rail Mountable. Pollution Degree Is 3. Overvoltage Category Is Iv. The Degree Of Protection Is Ip20 And Ip40 In An Enclosure. The Operating Temperature Is From -20°C To 50°C. The Storage Temperature Is From -40°C To 70°C . This Product Is Compliant With Iec/En 60669-1 And Iec/En 60669-2-2 Standard.
Product Details
SKU | A9C32116 |
---|---|
Part Number | A9C32116 |
Price | ZARÂ 884.93 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review