Energy Sensor, Powertag Monoconnect 630A 3P+N

LV434023
Be the first one to review this.
energy sensor, PowerTag Monoconnect 630A 3P+N
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Powertag Energy M630 3P+N Is A Wireless Communication Energy Sensor. With Its Monoconnect Design, It Is Dedicated To Compact Nsx 400/630, Compact Ns 400/630, Compact Ins 320/400/500/630 And Compact Inv 320/400/500/630. It Has To Be Associated With A Concentror Or A Gateway To Provide Circuit Monitoring And Diagnosis Down To Load Level. It Is Designed Specifically For Energy Management, Load Monitoring And Power Availability Applications. It Incorporates Accurate Real-Time Measurements Of Active, And Reactive Energy, Active, Reactive And Apparent Power, Current, Voltage And Power Factor. In Case Of Power Outage, It Sends A Voltage Loss Alarm And The Current-Per-Phase Value Before Being De-Energized. Powertag Energy M630 Complies With Iec 61557-12 Standard. It Is A Pmd-Ii/Dd/K70/1. The Performance Category Is Class 1. The Imax Maximum Current Is 630A. The Ib Base Current Is 100A. The Saturation Current Is 1260A And The Ist Starting Current Is 400Ma. The Un Rated Voltages Are Phase-To-Neutral 230Vac +/- 20% And Phase-To-Phase 400Vac +/- 20%. The Maximum Consumption Is Below Or Equal To 3.7Va. It Can Be Mounted Directly On The Bottom Side Of The Circuit Breaker Or Vigi Add-On Terminals, Or Top Or Bottom Side Of The Plug-In Base If Any. The Product Color Is Grey (Ral7016). The Weight Is 1000G. The Degree Of Protection Is Ip20 And Ik07. The Operating Temperature Is Between -25°C To +70°C. The Storage Temperature Is Between -50°C To +85°C.

Product Details

SKU LV434023
Part Number LV434023
Price ZAR 18,668.85
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Energy Sensor, Powertag Monoconnect 630A 3P+N
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.