Emergency Switching Off Monolithic Push Button, Harmony Xb7, Ø22 Mm, Red Mushroom Head Ø 40 Mm, Turn To Release 1 Nc

XB7ES542P
Be the first one to review this.
Emergency switching off monolithic push button, Harmony XB7, Ø22 mm, red mushroom head Ø 40 mm, turn to release 1 NC
ZAR 746.25

Incl. Tax

login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Harmony Xb7 Emergency Stop Mushroom Head Push Button Is Part Of The Range Diameter 22Mm Plastic, Harmony Xb7 Monolithic. It Has A A Circular Head Shape, And Is Supplied With A Turn To Release Red Mushroom, Diameter 40Mm, Unmarked. It Features 1 Nc Slow Break Contact And Screw-Clamp Terminals Connection Type. It Is Clearly Distinguishable Visually At A Distance Thanks To A Clear Color And A Prominent 40Mm Mushroom Shape. It Is Easily Installed Into A Standard 22Mm Diameter Panel Cut-Out. It Weighs 32G. Its Plastic Bezel Makes It Ideal For Applications Requiring Good Resistance To Chemical Agents And/Or Double Electrical Insulation. It Is Sold In Lot Of 10.

Product Details

Seller Information

Documents

Reviews