
calcActive())">
Electronic Overload Relay For Motor Tesys - 20...38 A - 24 V Ac/Dc
LR97D38B
ZARÂ 2,365.98
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

LR97D38B
Electronic Overload Relay For Motor Tesys - 20...38 A - 24 V Ac/Dc
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Electronic Overload Relay For Motor Tesys - 20...38 A - 24 V Ac/Dc
ZARÂ 2,365.98
Description
Tesys Lr97D Electronic Overcurrent Relay, 38A/690V, To Be Supplied With 24V Ac/Dc, For Protection Of Motors With A Rated Current 20-34A. It Provides 3 Dials To Adjust The Protection, Load (20-38A) (5-25A) For The Overcurrent Level, O-Time (0.3-10Sec) For The Acceptable Duration Of The Overcurrent, D-Time (0.5-30Sec) For The Starting Duration. In Addition, The Device Trips When The Current Is Higher Than 3 X Load During More Than.5Sec In Steady State And If There Is A Missing Phase During More Than 3Sec. The Settings Include Selectors For 1-Phase/3-Phase Motors And Manual/Automatic Reset, And The Device Has A Reset Button, A Test/Stop Button, 2 Led Indicators (Run/Trip), 2 Auxiliary Contacts 1No/Nc For Fault Signalling. Settings Can Be Locked By Sealing The Transparent Cover. For Direct Attachement To The Bottom Terminals Of A 3-Pole Contactor Lc1D25-D38, With Screw Clamp Terminals On Bottom, The Separate Mounting From The Contactor Is Possible Using The Terminal Block Lad7B106 (To Be Ordered Separately). Multi-Standards Certified (Iec, Ul, Csa, Ccc, Eac), Compliant Rohs/Reach.
Product Details
SKU | LR97D38B |
---|---|
Part Number | LR97D38B |
Price | ZARÂ 2,365.98 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review