527 results

Sort By arrow-down
Miniature Circuit-Breaker, Acti9 Ic60N, 1P, 1 A, D Curve, 6000 A (Iec 60898-1), 50 Ka (Iec 60947-2)
A9F75101

In stock

ZAR 426.46
Miniature Circuit-Breaker, Acti9 Ic60N, 1 Pole, 10 A, C Curve, 6000 A (Iec 60898-1), 10 Ka (Iec 60947-2)
A9F79110

In stock

ZAR 382.42
Miniature Circuit-Breaker, Acti9 Ic60L, 1P, 63 A, C Curve, 15 Ka (Iec 60947-2)
A9F94163

In stock

ZAR 670.24
Miniature Circuit-Breaker, Acti9 Ic60H, 2P, 63 A, C Curve, 10000 A (Iec 60898-1), 15 Ka (Iec 60947-2)
A9F87263

In stock

ZAR 1,544.17
Miniature Circuit-Breaker, Acti9 Ic60H, 2 Pole, 4 A, C Curve, 10000 A (Iec 60898-1), 70 Ka (Iec 60947-2)
A9F84204

In stock

ZAR 1,557.26
Miniature Circuit-Breaker, Acti9 Ic60H, 2P, 40 A, C Curve, 10000 A (Iec 60898-1), 15 Ka (Iec 60947-2)
A9F87240

In stock

ZAR 1,452.14
Miniature Circuit-Breaker, Acti9 Ic60H, 2P, 25 A, C Curve, 10000 A (Iec 60898-1), 15 Ka (Iec 60947-2)
A9F87225

In stock

ZAR 1,452.14
Miniature Circuit-Breaker, Acti9 Ic60H, 1P, 6 A, D Curve, 10000 A (Iec 60898-1), 15 Ka (Iec 60947-2)
A9F85106

In stock

ZAR 438.25
Miniature Circuit-Breaker, Acti9 Ic60H, 1P, 1 A, D Curve, 10000 A (Iec 60898-1), 70 Ka (Iec 60947-2)
A9F85101

In stock

ZAR 597.05
Miniature Circuit-Breaker, Acti9 Ic60H, 1P, 1 A, C Curve, 10000 A (Iec 60898-1), 70 Ka (Iec 60947-2)
A9F84101

In stock

ZAR 519.15
Miniature Circuit-Breaker, Acti9 Ic60A, 4P, 6 A, C Curve, 4500 A (Iec 60898-1), 6 Ka (Iec 60947-2)
A9F64406

In stock

ZAR 1,075.90
Miniature Circuit-Breaker, Acti9 Ic60N, 2 Pole, 3 A, C Curve, 6000 A (Iec 60898-1), 50 Ka (Iec 60947-2)
A9F74203

In stock

ZAR 1,112.32