
calcActive())">
Easypact Tvs Contactor 3P(3 No), Ac-3, <= 440 V 50A, 220 Vac Coil
LC1E50M5
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

LC1E50M5
Easypact Tvs Contactor 3P(3 No), Ac-3, <= 440 V 50A, 220 Vac Coil
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Easypact Tvs Contactor 3 Poles For Motor Applications Up To 50A 30Kw@440V. It Provides A 220V 50Hz Ac Coil, Without Built-In Auxiliary Contacts, Power And Control Connections By Screw Clamp Terminals. 75Mm Width For Standard Operating Rates Up To 1200 Cycles Per Hour. It Procures Standard Reliability And Durability With.9 Mcycles Electrical Durability Ac-3 And 5 Mcycles Mechanical Durability. It Can Cover -5°C To 55°C Working Temperature And Mounted By Din-Rail, No Derating Up To 3000M Altitude. Multi-Standards Certified (Iec, Ccc, Eac) And Green Premium Compliant (Rohs/Reach).
Product Details
SKU | LC1E50M5 |
---|---|
Part Number | LC1E50M5 |
Price | ZARÂ 1,466.75 |
FAQs | No |
Activity | PPCTR |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review