
calcActive())">
Easypact Tvs - Auxiliary Contact Mounted On Left Hand Side - No+Nc
GZ1AN11
ZARÂ 153.71
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

GZ1AN11
Easypact Tvs - Auxiliary Contact Mounted On Left Hand Side - No+Nc
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Easypact Tvs - Auxiliary Contact Mounted On Left Hand Side - No+Nc
ZARÂ 153.71
Description
Easypact Tvs Instantaneous Auxiliary Contact Block For Circuit Breaker Gz1E. It Provides 1No+1Nc Contacts (Nc Mirror Certified) Rated Up To 10A 690V Ac, Connection By Screw Clamp Terminals. Clip-On Left Side Mounting, It Procures High Reliability And Durability. Multi Standards Certified (Iec, Ul, Csa, Ccc, Eac) And Green Premium Compliant (Rohs/Reach).
Product Details
SKU | GZ1AN11 |
---|---|
Part Number | GZ1AN11 |
Price | ZARÂ 153.71 |
FAQs | No |
Activity | PPCTR |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review