
calcActive())">
Easylogic Pm2X30 - I/O Module - Digital - 2 Inputs + 2 Outputs
METSEPM2KDGTLIO22
ZARÂ 2,014.97
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

METSEPM2KDGTLIO22
Easylogic Pm2X30 - I/O Module - Digital - 2 Inputs + 2 Outputs
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Easylogic Pm2X30 - I/O Module - Digital - 2 Inputs + 2 Outputs
ZARÂ 2,014.97
Description
Optional Input Output Module Compatible With Easylogic Pm2130, Pm2230 Devices That Provides Additional Digital Inputs And Configurable Outputs. This Digital Module Provides 2 Digital Status Inputs That Support 30Vdc. Plus 2 Configurable Pulse Outputs To Provide Energy Or Parameters Values. The Pulse Support Loads Up To 20Ma At 40Vdc. The Option Modules Are Attached To The Back Of The Meter Providing Connection For Control Power And Interfacing Bus. The Easylogic Pm2130 And Pm2230 Devices Allow A Maximum Of 1 Input/Output Option Modules Per Meter.
Product Details
SKU | METSEPM2KDGTLIO22 |
---|---|
Part Number | METSEPM2KDGTLIO22 |
Price | ZARÂ 2,014.97 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review