
calcActive())">
Easy9 Switch Disconnector - 1P - 63 A - 230 V
EZ9S16163
ZARÂ 112.38
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

EZ9S16163
Easy9 Switch Disconnector - 1P - 63 A - 230 V
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Easy9 Switch Disconnector - 1P - 63 A - 230 V
ZARÂ 112.38
Description
This Easy9 Is A Modular And Reliable Switch Disconnector. This Switch Disconnector Is Used For Control (Opening And Closing Of Circuits Under Load). This Product Is Also Used For Disconnection Of On-Load Electrical Circuits Already Protected Against Overload And Short-Circuits. It Has A Position Contact Indication Suitable For Industrial Isolation According To Iec 60947-3 Standard. It Is A 1P Switch Disconnector With 63A Rated Current. Electrical Endurance Goes Up To 1500 Cycles, And Mechanical Endurance Goes Up To 8500 Cycles. The Ue Rated Operational Voltage Is 230Vac. The Ui Rated Insulation Voltage Is 500Vac. It Has A Uimp Rated Impulse Withstand Voltage Of 4Kv. The Operating Frequency Is 50Hz Or 60Hz. It Can Be Mounted On Din Rail For Modular Installation. Its Width Is 2 Pitches Of 9Mm. The Dimensions Are (W) 18Mm X (H) 81Mm X (D) 66.5Mm. The Color Is Light Grey (Ral7035). According To Iec 60529 Standard, The Degree Of Protection Is Ip20 Or Ip40 In Modular Enclosure. The Pollution Degree Is Na. The Operating Temperature Is -5°C To 55°C. The Storage Temperature Is -5°C To 70 °C. This Product Complies With Iec 60947-3 Standard.
Product Details
SKU | EZ9S16163 |
---|---|
Part Number | EZ9S16163 |
Price | ZARÂ 112.38 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review