
calcActive())">
Easy9 Residual Current Circuit Breaker - 4P - 63 A - 30 Ma - Ac Type - 400 V
EZ9R03463
ZARÂ 1,088.85
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

EZ9R03463
Easy9 Residual Current Circuit Breaker - 4P - 63 A - 30 Ma - Ac Type - 400 V
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Easy9 Residual Current Circuit Breaker - 4P - 63 A - 30 Ma - Ac Type - 400 V
ZARÂ 1,088.85
Description
This Easy9 Product Is A Residual Current Circuit Breaker (Rccb). It Is A 4P Circuit Breaker With 63A In Rated Current, 30Ma Earth Leakage Sensitivity And Ac Type Protection Class. This Product Protects Against Electrical Shock By Direct Or Indirect Contact And Fire Hazards. It Also Has Protection Against Fire Hazards Due To Persistent Earth Fault Current. This Product Has A Positive Contact Indications With Fault Tripping Indication On The Front Panel By The Position Of The Handle (0-I Engraved). This Is Dedicated For Residential And Small Commercial Buildings Market Segment. It Is Compliant With Iec 61008-1 And Sans 767 Standard. The (Im/Iδm) Rated Breaking And Making Short Circuit Capacity Is 500A. The (Inc/Iδc) Conditional Rated Short Circuit Current Is 3000A. It Has An Electrical Endurance Going Up To 2000 Cycles And A Mechanical Endurance Going Up To 5000 Cycles. The Ue Operational Voltage Is 400Vac. The Ui Rated Insulation Voltage Is 440Vac. The Uimp Rated Impulse Withstand Voltage Is 4Kv. The Frequency Is 50Hz. It Is Din Rail Mountable. The Width In 9Mm Pitches Is 8. The Product Color Is Light Grey (Ral7035). The Dimensions Are (W) 72Mm X (H) 82Mm X (D) 72Mm. The Weight Is 375G. According To Iec 60529 Standard, The Degree Of Protection Is Ip20 And Ip40 In Enclosure. The Operating Temperature Is From -5°C To 60°C. The Storage Temperature Is From -40°C To 85°C.
Product Details
SKU | EZ9R03463 |
---|---|
Part Number | EZ9R03463 |
Price | ZARÂ 1,088.86 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review