
calcActive())">
Easy Harmony Xvg, Monolithic Tower Lights, Ø60, Red Orange Green Blue, Steady Light, Aluminium Tube Mounting And L Bracket, Ip23, 24 V Ac/Dc
XVGB4
ZAR 2,260.35
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XVGB4
Easy Harmony Xvg, Monolithic Tower Lights, Ø60, Red Orange Green Blue, Steady Light, Aluminium Tube Mounting And L Bracket, Ip23, 24 V Ac/Dc
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Easy Harmony Xvg, Monolithic Tower Lights, Ø60, Red Orange Green Blue, Steady Light, Aluminium Tube Mounting And L Bracket, Ip23, 24 V Ac/Dc
ZAR 2,260.35
Description
This Product Is Part Of The Easy Harmony Xvg Range, An Offer Of Ø 60Mm Monolithic Tower Lights. It Is A Complete Pre-Wired And Pre-Assembled Monolithic Tower Light. It Comes With Red, Amber And Green Steady Light. It Offers Configurable Color Combinations. This Tower Light Has A 24V Ac/Dc Rating. Pre-Assembled And Pre-Cabled Of Product Allow For Easy Installation Onto Any Required Machines. It Has An Aluminum Tube And Weighs.5 Kg. It Is An Ip23 Rated Product And Comes With Ce And Eac Certification. It Has An L Bracket Attached To The Tube And Has A Pre-Assembled Cable For Easy Installation. It Provides A More Reliable And Clear View Due To The Clear Lens. This Range Offers Wide Range Of Voltage Selection And Flexible Mounting Options With Visual And Audible Functions.
Product Details
SKU | XVGB4 |
---|---|
Part Number | XVGB4 |
Price | ZAR 2,260.35 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review