
calcActive())">
Easy Harmony Xvg, Monolithic Tower Lights, Ø60, Red Green, Steady Light, Buzzer, Aluminium Tube Mounting And Fixing Plate, Ip42, 24 V Ac/Dc
XVGB2SH
ZAR 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XVGB2SH
Easy Harmony Xvg, Monolithic Tower Lights, Ø60, Red Green, Steady Light, Buzzer, Aluminium Tube Mounting And Fixing Plate, Ip42, 24 V Ac/Dc
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Product Is Part Of The Easy Harmony Xvg Range, An Offer Of Ø 60Mm Monolithic Tower Lights. It Is A Complete Pre-Wired And Pre-Assembled Monolithic Tower Light. It Comes With Red And Green Steady Light. It Offers Configurable Color Combinations And Has A Base With An Integrated Buzzer. This Tower Light Has A 24V Ac/Dc Rating. This Tower Light Has A Sound Rating Of 85 Db. It Has An Aluminum Tube And Weighs.33 Kg. It Is An Ip42 Rated Product And Comes With Ce And Eac Certification. It Has A Fixing Plate Attached To The Tube And Has A Pre-Assembled Cable For Easy Installation. It Provides A More Reliable And Clear View Due To The Clear Lens. This Range Offers Wide Range Of Voltage Selection And Flexible Mounting Options With Visual And Audible Functions.
Product Details
SKU | XVGB2SH |
---|---|
Part Number | XVGB2SH |
Price | ZAR 2,474.95 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review