
calcActive())">
Distributed Analog Input Modicon Momentum - 16 Input
170AAI14000
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

170AAI14000
Distributed Analog Input Modicon Momentum - 16 Input
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Product Is Part Of The Modicon Momentum Range, An Offer Of Controllers For Ip20 Monoblock I/Os. This Analog Input Base Offers 16 Inputs With A Full 16Bit Signed Resolution. It Offers Analog Input Ranges From 4Ma To 20Ma, ±10V, ±5V. There Is An Isolation Between Channels And Ground At 1780V Ac, Supply And Ground At 500V. It Is Furnished With 2 Removable Terminal Blocks For Electrical Connection. It Features 16 Leds For Channel Status Signaling. Its Dimensions Are 141.5Mm (Width) X 47.5Mm (Depth) X 125Mm (Height). It Weighs.215Kg. It Is Suitable For Infrastructures And Energy, Material Handling And Simple Machine Control Applications. This Product Is Certified By Ce, Csa, Fm Class 1 Division 2 And Ul. It Is Suitable For Wall Mount. Momentum Is A Flexible, Modular Family Of Components That Easily Snaps Together And Can Be Configured For A Wide Range Of Distributed I/O And Control Applications. System With 4 Fundamental Components That Easily Snaps Together In Various Combinations To Form Versatile Control Systems Or Subsystems.
Product Details
SKU | 170AAI14000 |
---|---|
Part Number | 170AAI14000 |
Price | ZARÂ 31,665.19 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review