
calcActive())">
Discrete Output Module X80, 8 Outputs, Relay, 12-24Vdc Or 24-240 Vac
BMXDRA0805
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers
BMXDRA0805
Discrete Output Module X80, 8 Outputs, Relay, 12-24Vdc Or 24-240 Vac
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Product Is Part Of The Modicon X80 Range, A Common Platform Of Modules For Modicon M580 And M340 Programmable Automation Controllers (Pac). This Discrete Output Module Has 8 Relay Outputs. It Is A Discrete Output Module With An Output Voltage Of 24V To 240V, 19V Ac To 264V Ac, 12V To 24V, 10V Dc To 34V Dc, A Typical Current Consumption Of 79Ma At 3.3V Dc. This Product Is Robust, High Quality And Based On The Latest Innovative Technology. It Offers Electrical Durability Of 100000, 1 Million, 10 Million, 150000, 1500000, 2 Million, 300000, 3 Million, 500000, 5 Million, 700000 Cycles And 2119902 Hours Of Mtbf. It Is An Ip20 Rated Product. It Weighs.145Kg. It Is Suitable For Medium To Large Process Applications. This Product Is Certified By Eac, Merchant Navy, Csa, Rcm, Ce And Ul. It Meets En 61131-2, En 61000-6-4, En 61000-6-2 And En 61010-2-201 Standards. Modicon X80 Consists In A Compatible Modules Common Platform That Reduce Maintenance And Training Costs With Same Spare Parts In Stock, And Unique Training For Different Programmable Automation Controllers (Pac).
Product Details
SKU | BMXDRA0805 |
---|---|
Part Number | BMXDRA0805 |
Price | ZARÂ 7,727.05 |
FAQs | No |
Activity | IDPAC |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review