
calcActive())">
Discrete Output Module, Modicon Tm3, 16 Relay Outputs (Screw) 24 Vdc
TM3DQ16R
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

TM3DQ16R
Discrete Output Module, Modicon Tm3, 16 Relay Outputs (Screw) 24 Vdc
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Digital Output Module Is Part Of The Modicon Tm3 Range Of I/O Expansion Modules For Modicon Controllers It Consists In 16 N/O Relay Outputs 2 A. It Is Equipped With One Removable Screw Terminal Block And Can Be Mounted On A Symmetrical Din Rail 35 Mm. This Digital I/O Module Complement The Embedded I/O On Modicon M221, M221 Book, M241 And M251 Logic Controllers. There Is An Insulation Between Output And Internal Logic At 2300V Ac, Outputs At 750V Ac, Output Groups At 1500V Ac. It Is Furnished With Removable Spring Terminal For Electrical Connection With 5.08Mm Pitch Adjustment For Inputs And Outputs. It Is An Ip20 Rated Product. Its Dimensions Are 23.6Mm (Width) X 70Mm (Depth) X 90Mm (Height). It Weighs.14Kg. This Product Is Certified By Ce. It Meets En/Iec 61131-2 And En/Iec 61010-2-201 Standards. This Module Is Compatible With Modicon M262, Modicon M241, Modicon M251 And Modicon M221 Logic Controller. It Supports Top Hat Type Th35-15, Top Hat Type Th35-7.5 Rail Conforming To Iec 60715 And Plate Or Panel With Fixing Kit Mount. Modicon Tm3 Expansion Modules Have Been Designed With A Simple Interlocking Assembly Mechanism. A Bus Expansion Connector Is Used To Distribute Data And The Power Supply When Assembling The Modicon Tm3 Modules With Logic Controllers. Boost The Performance Of Your Controller With The Modicon Tm3 I/O System Specially Designed For The Modicon M221, M241 And M251 Logic Controllers.
Product Details
SKU | TM3DQ16R |
---|---|
Part Number | TM3DQ16R |
Price | ZARÂ 6,550.50 |
FAQs | No |
Activity | IDMST |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review