
calcActive())">
Discrete Output Module - 8 Outputs - Solid State - 24 V Dc Positive - Safety
BMXSDO0802
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

BMXSDO0802
Discrete Output Module - 8 Outputs - Solid State - 24 V Dc Positive - Safety
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Cord Set Is Part Of The Modicon X80 Range, An Offer Of Common Modules And Installation Accessories For M580 And M340 Automation Platforms. This Discrete Output Module Offers 8 Positive Discrete Output Logic. It Offers Discrete Output Voltage Ranges From 19V Dc To 30V Dc, 24V Dc With Solid State And Not Isolated Discrete Output. It Is An Ip20 Rated Product. It Weighs.12Kg. It Is To Be Used With Bmxftb2010 Screw Clamp Type Terminal Block. Modicon X80 Consists In A Compatible Modules Common Platform That Reduce Maintenance And Training Costs With Same Spare Parts In Stock. The Modicon X80 Range Is One Important Part Of Ecostruxure Plant, An Open, Flexible, Reliable, Sustainable, Safe And Secure Architecture.
Product Details
SKU | BMXSDO0802 |
---|---|
Part Number | BMXSDO0802 |
Price | ZARÂ 50,153.13 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review