
calcActive())">
Discrete Output Module - 4 Outputs - Relay - Safety
BMXSRA0405
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

BMXSRA0405
Discrete Output Module - 4 Outputs - Relay - Safety
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Cord Set Is Part Of The Modicon X80 Range, An Offer Of Common Modules And Installation Accessories For M580 And M340 Automation Platforms. This Discrete Output Module Offers 4 Discrete Relay Outputs. It Offers Discrete Output Voltage Ranges From 24V Ac To 240V Ac, 10V Ac To 264V Ac And 12V Dc To 24V Dc, 10V Dc To 34V Dc. It Is An Ip20 Rated Product. It Weighs.145Kg. It Is To Be Used With Bmxftb2020 Spring Type Terminal Block. Modicon X80 Consists In A Compatible Modules Common Platform That Reduce Maintenance And Training Costs With Same Spare Parts In Stock. The Modicon X80 Range Is One Important Part Of Ecostruxure Plant, An Open, Flexible, Reliable, Sustainable, Safe And Secure Architecture.
Product Details
SKU | BMXSRA0405 |
---|---|
Part Number | BMXSRA0405 |
Price | ZARÂ 67,880.30 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review