
calcActive())">
Discrete Input/Output Module, Modicon Momentum, 16 I/O Solid State
170ADM35010
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

170ADM35010
Discrete Input/Output Module, Modicon Momentum, 16 I/O Solid State
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Product Is Part Of The Modicon Momentum Range, An Offer Of Controller And Ip20 Monoblock I/Os For Distributed Control Architecture. This Discrete I/O Module Has 1 Group Of 16 Inputs And 2 Groups Of 8 Solid State Outputs With Sink (Positive) Discrete Logic. It Is An I/O Module With A Rated Supply Voltage Of 24V Dc, An Input/Output Voltage Of 24V Dc, A Current Consumption Of 250Ma At 24V Dc And A Power Dissipation Of 8W. Its Dimensions Are 125Mm (Width) X 47.5Mm (Depth) X 141.5Mm (Height) And Weighs.2Kg. The Main Application Of This Module Is Infrastructures And Energy, Material Handling, Simple Machine Control. This Product Is Certified By Ce, Csa And Ul. Momentum Is A Flexible, Modular Family Of Fundamental Components That Easily Snap Together And Can Be Configured For A Wide Range Of Distributed I/O And Control Applications. System With 4 Fundamental Components That Easily Snap Together In Various Combinations To Form Versatile Control Systems Or Sub-Systems.
Product Details
SKU | 170ADM35010 |
---|---|
Part Number | 170ADM35010 |
Price | ZARÂ 11,729.07 |
FAQs | No |
Activity | IDPAC |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review