
calcActive())">
Discrete Input Module, Modicon Tm3, 16 Inputs (Spring) 24 Vdc
TM3DI16G
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

TM3DI16G
Discrete Input Module, Modicon Tm3, 16 Inputs (Spring) 24 Vdc
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Product Is Part Of The Modicon Tm3 Range, An Offer Of Expansion I/O Modules For Modicon M221, M241, M251 And M262. The Discrete Input Module Provides 16 Inputs With Sink Or Source (Positive/Negative) Logic. It Is An Input Module With An Input Voltage Of 24V Dc And A Current Consumption Of 40Ma/5Ma At 5V Dc Via Bus Connector. It Can Be Used To Create Configurations With Up To 16 Inputs. There Is An Insulation Between Input And Internal Logic At 500V Ac And Non-Insulation Between Inputs. It Is Furnished With Removable Spring Terminal For Electrical Connection With Pitch 3.81Mm Adjustment For Inputs. It Is An Ip20 Rated Product. Its Dimensions Are 27.4Mm (Width) X 84.6Mm (Depth) X 90Mm (Height). It Weighs.095Kg. This Product Is Certified By Ce, Culus And C-Tick. It Meets En/Iec 61131-2 And En/Iec 61010-2-201 Standards. This Module Is Compatible With Modicon M262, Modicon M241, Modicon M251 And Modicon M221 Logic Controller. It Supports Top Hat Type Th35-15, Top Hat Type Th35-7.5 Rail Conforming To Iec 60715 And Plate Or Panel With Fixing Kit Mount. Modicon Tm3 Expansion Modules Have Been Designed With A Simple Interlocking Assembly Mechanism. A Bus Expansion Connector Is Used To Distribute Data And The Power Supply When Assembling The Modicon Tm3 Modules With Logic Controllers. Boost The Performance Of Your Controller With The Modicon Tm3 I/O System Specially Designed For The Modicon M221, M241 And M251 Logic Controllers.
Product Details
SKU | TM3DI16G |
---|---|
Part Number | TM3DI16G |
Price | ZARÂ 5,956.67 |
FAQs | No |
Activity | IDMST |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review