Discrete Input Module, Modicon Tm3, 16 Inputs (Screw) 24 Vdc

TM3DI16
Be the first one to review this.
Discrete input module, Modicon TM3, 16 inputs (screw) 24 VDC
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Digital Input Module Is Part Of The Modicon Tm3 Range Of I/O Expansion Modules For Modicon Controllers. It Consists In 16 Logic Inputs And It Is Supplied With 24V Dc. It Is Equipped With One Removable Screw Terminal Block And Can Be Mounted On A Symmetrical Din Rail 35 Mm. This Digital I/O Module Complement The Embedded I/O On Modicon M221, M221 Book, M241 And M251 Logic Controllers. There Is An Insulation Between Output And Supply At 1500V Ac, Output And Internal Logic At 500V Ac. It Is Furnished With Removable Spring Terminal For Electrical Connection With Pitch 3.81Mm Adjustment For Inputs. It Is An Ip20 Rated Product. Its Dimensions Are 23.6Mm (Width) X 70Mm (Depth) X 90Mm (Height). It Weighs.105Kg. This Product Is Certified By Ce. It Meets En/Iec 61131-2 And En/Iec 61010-2-201 Standards. This Module Is Compatible With Modicon M262, Modicon M241, Modicon M251 And Modicon M221 Logic Controller. It Supports Top Hat Type Th35-15, Top Hat Type Th35-7.5 Rail Conforming To Iec 60715 And Plate Or Panel With Fixing Kit Mount. Modicon Tm3 Expansion Modules Have Been Designed With A Simple Interlocking Assembly Mechanism. A Bus Expansion Connector Is Used To Distribute Data And The Power Supply When Assembling The Modicon Tm3 Modules With Logic Controllers. Boost The Performance Of Your Controller With The Modicon Tm3 I/O System Specially Designed For The Modicon M221, M241 And M251 Logic Controllers.

Product Details

SKU TM3DI16
Part Number TM3DI16
Price ZAR 5,956.67
FAQs No
Activity IDMST

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Discrete Input Module, Modicon Tm3, 16 Inputs (Screw) 24 Vdc
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.