Discrete I/O Module, Modicon Tm3, 24 Io (16 Inputs, 8 Relay Outputs, Screw) 24 Vdc

TM3DM24R
Be the first one to review this.
Discrete I/O module, Modicon TM3, 24 IO (16 inputs, 8 relay outputs, screw) 24 VDC
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Product Is Part Of The Modicon Tm3 Range, An Offer Of Expansion I/O Modules For Modicon M221, M241, M251 And M262. The Discrete I/O Module Provides 16 Input Channels, 8 Relay Output Channels With Sink Or Source (Positive/Negative) Discrete Logic. It Is An I/O Module With A Relay Output Voltage Of 24V Dc, 240V Ac, A Current Consumption Of 65Ma, 5Ma At 5V Dc Via Bus Connector. This Product Is Capable Of Controlling Variable Speed Drives Or Any Device Equipped With A Current Or Voltage Input. There Is An Insulation Between Input/Output And Internal Logic At 500V Ac, Input And Output Groups At 1500V Ac, Open Contact At 750V Ac And Non-Insulated Between Inputs/Outputs. It Is Furnished With Removable Screw Terminal For Electrical Connection With 3.81Mm Pitch Adjustment For Inputs And Outputs. It Is An Ip20 Rated Product. Its Dimensions Are 42.9Mm (Width) X 84.6Mm (Depth) X 90Mm (Height). It Weighs.165Kg. This Product Is Certified By Ce, Culus And C-Tick. It Meets En/Iec 61131-2 And En/Iec 61010-2-201 Standards. This Module Is Compatible With Modicon M262, Modicon M241, Modicon M251 And Modicon M221 Logic Controller. It Supports Top Hat Type Th35-15, Top Hat Type Th35-7.5 Rail Conforming To Iec 60715 And Plate Or Panel With Fixing Kit Mount. Modicon Tm3 Expansion Modules Have Been Designed With A Simple Interlocking Assembly Mechanism. A Bus Expansion Connector Is Used To Distribute Data And The Power Supply When Assembling The Modicon Tm3 Modules With Logic Controllers. Boost The Performance Of Your Controller With The Modicon Tm3 I/O System Specially Designed For The Modicon M221, M241 And M251 Logic Controllers.

Product Details

Seller Information

Documents

Reviews