
calcActive())">
Discrete I/O Extension Module, Zelio Logic, 14 I/O, 24 V Ac
SR3XT141B
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

SR3XT141B
Discrete I/O Extension Module, Zelio Logic, 14 I/O, 24 V Ac
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Product Is Part Of Smart Relay Zelio Logic Sr2/Sr3, An Offer Of Simple Automation Systems From 10 To 40 I/Os. This Discrete I/O Extension Module Offers 8 Discrete Inputs With 6 Relay Outputs. It Is A Module With Discrete Input Voltage Of 24V Ac. It Is An Ip20 And Ip40 Rated Product. It Weighs.22Kg. The Main Application Of This Module Is Industry And Building/Service Sector. This Product Is Certified By C-Tick, Gl, Ul, Csa And Gost. It Meets En/Iec 60068-2-27 Ea, En/Iec 61000-4-5, En/Iec 61000-4-12 And En/Iec 61000-4-4 L3 Standards. Easy To Use, Zelio Logic Provides A Real Alternative Solutions Based On Cabled Logic Or Specific Cards.
Product Details
SKU | SR3XT141B |
---|---|
Part Number | SR3XT141B |
Price | ZARÂ 4,619.56 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review