
calcActive())">
Discrete I/O Extension Module, Zelio Logic, 14 I/O, 12 V Dc
SR3XT141JD
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

SR3XT141JD
Discrete I/O Extension Module, Zelio Logic, 14 I/O, 12 V Dc
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Product Is Part Of Smart Relay Zelio Logic Sr2/Sr3, An Offer Of Simple Automation Systems From 10 To 40 I/Os. This Discrete I/O Extension Module Features 14 I/Os And 120 With Ladder Programming Control Scheme Lines. It Is A Module With Rated Supply Voltage Of 12V Dc And Cycle Time Of 6Ms To 90Ms. It Offers 8 Resistive Discrete Inputs With Voltage Of 12V Dc And 6 Relay Outputs With Voltage Ranges From 24V To 250V Ac And 5V To 30V Dc. It Is An Ip20 And Ip40 Rated Product. It Weighs.22Kg. The Main Application Of This Module Is Industry And Building/Service Sector. This Product Is Certified By C-Tick, Gl, Ul, Csa And Gost. It Meets En/Iec 60068-2-27 Ea, En/Iec 61000-4-5, En/Iec 61000-4-12 And En/Iec 61000-4-4 L3 Standards. Easy To Use, Zelio Logic Provides A Real Alternative Solutions Based On Cabled Logic Or Specific Cards.
Product Details
SKU | SR3XT141JD |
---|---|
Part Number | SR3XT141JD |
Price | ZARÂ 4,594.96 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review