
calcActive())">
Discrete I/O Extension Module, Zelio Logic, 10 I/O, 24 V Dc
SR3XT101BD
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

SR3XT101BD
Discrete I/O Extension Module, Zelio Logic, 10 I/O, 24 V Dc
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Zelio Logic Sr3 Discrete I/O Extension Module Smart Relays Uses A Supply Voltage Of 24V Direct Current. It Has 10 Inputs / Outputs Contact With Screw-Clamp Terminals. It Enables Simple Ladder Programming, Adapted For Non-Specialists.
Product Details
SKU | SR3XT101BD |
---|---|
Part Number | SR3XT101BD |
Price | ZARÂ 5,217.47 |
FAQs | No |
Activity | IDMST |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review