
calcActive())">
Din Socket, Acti9 Ipc, 2P+E, 16A, 250Vac
A9A15310
ZARÂ 249.21
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

A9A15310
Din Socket, Acti9 Ipc, 2P+E, 16A, 250Vac
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Din Socket, Acti9 Ipc, 2P+E, 16A, 250Vac
ZARÂ 249.21
Description
This Acti9 Ipc Product Is A Modular Power Socket Allow Low-Voltage Device To Be Connected To The Electrical Network. It Is A Standard 16A 2P+E Power Socket With Protective Cover On Poles. It Is Compliant With Kema Vde620 German Standard. The Tightening Torque Of Connection Is 1.2N.M For Pz2 Screwdriver Type. The Connection Allows Rigid Copper Cables Between 1 To 10Mm². The Connection Allows Flexible Or With Ferrule Copper Cables Between 1 To 6Mm². The Width In 9Mm Pitches Is 5. The Product Color Is White (Ral9003). The Dimensions Are (W) 45Mm X (H) 81Mm X (D) 55Mm. The Weight Is 100G. The Degree Of Protection Is Ip20 At Terminals And Ip40 In Enclosure. The Operating Temperature Is -25°C To +70°C. The Storage Temperature Is -40°C To +80°C. It Complies With Vde620 Standard, Une_20315-1-1 And Nen 1020.
Product Details
SKU | A9A15310 |
---|---|
Part Number | A9A15310 |
Price | ZARÂ 249.21 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review