Digital Module "Ansi 27/59 - Under/Over Voltage" For Micrologic X

LV850012
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This Is The Digital Module Ansi 27/59 - Under/Over Voltage For Micrologic X Trip Unit On Masterpact Mtz Offer. A Digital Module Is An Advanced Function That Can Be Uploaded In Micrologic X Trip Unit At Any Stage Of The Product Life Cycle. Digital Modules Allow You To Customize Masterpact Mtz Circuit Breaker To Your Specific Needs. The Digital Modules Are Available 24/7 On The Schneider Electric Godigital Store (Godigital.Schneider-Electric.Com). The Upload Of The Digital Modules Is Made Without Interrupting Power, Using Ecostruxure Power Commission Software And A Usb Cable. This Digital Module Allows To Trip The Circuit Breaker Trips When The Voltage Exceeds The Settings. For 27-1 And 59-1 The Protection Picks Up When One Of The Three Monitored Voltages Reaches Its Upper Or Lower Limit. For 27-2 And 59-2 The Protection Picks Up When The Three Monitored Voltages Have Reached The Upper Or Lower Limits. The Under/Over Voltage Protection Requires The Micrologic X Control Unit To Be Supplied By An External 24 V Dc Power Supply. The Micrologic X Control Unit Firmware (Greater Than Or Equal To V002.000.Xxx) Is Compatible With This Digital Module. Earlier Firmware Versions Need To Be Upgraded. The Benefit Is To Provide The Protection Of The Generators During Abnormal Or Critical Situations (Load Shedding, Source Changeover, Emergency Generator Starting).

Product Details

SKU LV850012
Part Number LV850012
Price ZAR 4,494.00
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Digital Module "Ansi 27/59 - Under/Over Voltage" For Micrologic X
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.