
calcActive())">
Control Power Disconnect Module
LUA8E20
ZARÂ 821.55
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

LUA8E20
Control Power Disconnect Module
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Control Power Disconnect Module
ZARÂ 821.55
Description
Tesys U Auxiliary Signaling Contact Block For Tesys U Starter Controllers. It Provides 2No Contacts For Open/Close Status (Of Contact), Rated Up To 5A 250V Ac/Dc. To Be Clipped On The Left-Hand Side Of The Power Base. Green Premium Compliant (Rohs/Reach).
Product Details
SKU | LUA8E20 |
---|---|
Part Number | LUA8E20 |
Price | ZARÂ 821.55 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review