
calcActive())">
Connexium Unmanaged Switch - 4 Ports For Copper + 1 Port For Fiber Optic
TCSESU043F1N0
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

TCSESU043F1N0
Connexium Unmanaged Switch - 4 Ports For Copper + 1 Port For Fiber Optic
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Product Is Part Of The Connexium Range, An Offer Of Ethernet Connecting Devices. This Tcp/Ip Unmanaged Switch Has 100Base-Fx Ports For Fibre Optic And Four 10Base-T/100Base-Tx Ports For Copper Cable. It Is A Network Switch With A Supply Voltage Of 24V And A Power Consumption Of 3.9W. This Product Offers You A Smart And Flexible Way To Integrate Ethernet Solutions Into Your Operation. It Is Furnished With 3-Way Removable Connector (Power Supply) For Electrical Connection. The Supported Transmission Mediums Are Twisted Shielded Pair Category 5E Copper Cable And Multimode Fibre Optic. Ethernet Services Are Storage And Re-Routing Of Received Data, Auto Mdi/Mdx, Automatic Negotiation Of 10/100Mbps And Duplex Mode And Automatic Change Of Polarity. It Is An Ip30 Rated Product. Its Dimensions Are 25Mm (Width) X 79Mm (Depth) X 114Mm (Height) And Weighs.12Kg. This Product Is Certified By Ce. It Meets Csa C22.2 No 142 And Cul 508 Standards.
Product Details
SKU | TCSESU043F1N0 |
---|---|
Part Number | TCSESU043F1N0 |
Price | ZARÂ 6,057.75 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review