
calcActive())">
Connexium Managed Switch - 6 Ports For Copper + 2 Ports For Fiber Optic Multimode
TCSESM083F2CU0
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

TCSESM083F2CU0
Connexium Managed Switch - 6 Ports For Copper + 2 Ports For Fiber Optic Multimode
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Product Is Part Of The Connexium Range, An Offer Of Ethernet Connecting Devices. This Tcp/Ip Managed Switch Has Two 100Base-Fx Ports For Fibre Optic And Six 10Base-T/100Base-Tx Ports For Copper Cable. It Is A Network Switch With A Supply Voltage Of 24V, A Power Consumption Of 7.7W And Maximum Number Of Switches In A Ring Is 50. This Product Offers You A Smart And Flexible Way To Integrate Ethernet Solutions Into Your Operation. It Is Furnished With 6-Way Removable Connector (Power Supply) For Electrical Connection. The Supported Transmission Mediums Are Twisted Shielded Pair Category 5E Copper Cable And Multimode Fibre Optic. Ethernet Services Are Secure Port, Rapid Scanning Tree Protocol (Rstp), Priority Port, Multicast Filtering, Data Stream Control, Configuration Via Web Server, Vlan, Sntp Client, Smtp V3, Igmp Snooping And Fdr. It Is An Ip20 Rated Product. Its Dimensions Are 74Mm (Width) X 111Mm (Depth) X 131Mm (Height) And Weighs.41Kg. This Product Is Certified By Ce, Gl And C-Tick. It Meets Ul 508, Csa C22.2 No 214, Csa C22.2 No 213 Class I Division 2, Ul 1604 Class 1 Division 2 And En/Iec 61131-2 Standards. It Supports 35Mm Symmetrical Din Rail Mount.
Product Details
SKU | TCSESM083F2CU0 |
---|---|
Part Number | TCSESM083F2CU0 |
Price | ZARÂ 36,123.62 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review