Connexium Managed Switch - 2 Ports For Copper + 2 Ports For Fiber Optic Single-Mode

TCSESM043F2CS0
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This Switch Is Part Of The Modicon M258 Range, An Offer Of Compact Plc For Machine Automation. This Ethernet Tcp/Ip Managed Switch Has Two 10Base-T/100Base-Tx Ports For Copper Cable And Two 100Base-Fx Ports For Fiber Optic Cable. It Offers Twisted Shielded Pair Cable And Single Mode Optical Fiber Cable Transmission Support Medium. It Is Furnished With 6 Way Removable Connector Power Supply For Electrical Connection. It Is An Ip20 Rated Product. Its Dimensions Are 47Mm (Width) X 111Mm (Depth) X 131Mm (Height). It Weighs.4Kg. It Is Suitable For General Machine Control, Conveying And Packaging Applications. This Switch Is Part Of The Modicon M258 Range, An Offer Of Compact Plc For Machine Automation. This Ethernet Tcp/Ip Managed Switch Has Two 10Base-T/100Base-Tx Ports For Copper Cable And Two 100Base-Fx Ports For Fiber Optic Cable. It Offers Twisted Shielded Pair Cable And Single Mode Optical Fiber Cable Transmission Support Medium. It Is Furnished With 6 Way Removable Connector Power Supply For Electrical Connection. It Is An Ip20 Rated Product.

Product Details

SKU TCSESM043F2CS0
Part Number TCSESM043F2CS0
Price ZAR 28,927.90
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Connexium Managed Switch - 2 Ports For Copper + 2 Ports For Fiber Optic Single-Mode
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.