
calcActive())">
Connexium Extended Managed Switch - 6 Ports For Copper + 2 Ports For Fiber Optic Multimode
TCSESM063F2CU1
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

TCSESM063F2CU1
Connexium Extended Managed Switch - 6 Ports For Copper + 2 Ports For Fiber Optic Multimode
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Product Is Part Of The Connexium Range, An Offer Of Ethernet Connecting Devices. This Tcp/Ip Extended Managed Switch Has Two 100Base-Fx Ports For Fibre Optic And Six 10Base-T/100Base-Tx Ports For Copper Cable. It Is A Network Switch With A Supply Voltage Of 12V To 48V, A Power Consumption Of 12W And Maximum Number Of Switches In A Ring Is 50. This Product Offers You A Smart And Flexible Way To Integrate Ethernet Solutions Into Your Operation. It Is Furnished With Two 2-Way Removable Connectors (Power Supply) For Electrical Connection. The Supported Transmission Mediums Are Twisted Shielded Pair Category 5E Copper Cable And Multimode Fibre Optic. Ethernet Services Are Secure Port, Priority Port, Multicast Filtering, Data Stream Control, Configuration Via Web Server, Vlan, Sntp Client, Smtp V3, Rapid Scanning Tree Protocol (Rstp), Igmp Snooping And Fdr. It Is An Ip30 Rated Product. Its Dimensions Are 120Mm (Width) X 115Mm (Depth) X 137Mm (Height) And Weighs 1Kg. This Product Is Certified By Ce, Lr, Bv, Gl And C-Tick. It Meets Ul 1604 Class 1 Division 2, Ul 508, Csa C22.2 No 214, En/Iec 61131-2, Iec 61850-3 And Csa C22.2 No 213 Class I Division 2 Standards. It Supports 35Mm Symmetrical Din Rail Mount.
Product Details
SKU | TCSESM063F2CU1 |
---|---|
Part Number | TCSESM063F2CU1 |
Price | ZARÂ 49,002.80 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review