Complete Selector Switch, Harmony Xb6, Black Rectang Ø 16 2 Position Stay Put 1No+1Nc 200

XB6DGC5B
Be the first one to review this.
Complete selector switch, Harmony XB6, black rectang Ø 16 2 position stay put 1NO+1NC 200
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Harmony Xb6, Complete Key Selector Switch Is Part Of The Range Diameter 16Mm Plastic, Harmony Xb6 Monolithic. It Has A A Rectangular Head Shape, And Is Supplied With A Ronis Key No. 200 Operated Knob. It Features 2 Positions Maintained, At 70°. It Features 1 No + 1 Nc Slow Break Contacts And Faston Connection Type. It Is Impact Resistant, Dust Resistant, Water Resistant And Vibration Resistant Thanks To Its Ip65, Making It Ideal For Operation In Harsh Environments. It Weighs 36G. Its Reduced Diameter 16Mm Makes It Suitable To Applications Where Less Space Is Available For Mounting, Like Small Machines And Control Panels.

Product Details

SKU XB6DGC5B
Part Number XB6DGC5B
Price ZAR 1,220.74
FAQs No
Activity IDSIG

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Complete Selector Switch, Harmony Xb6, Black Rectang Ø 16 2 Position Stay Put 1No+1Nc 200
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.