Complete Emergency Stop Push Button, Harmony Xb4, Explosive Atmosphere, Pull

XB4BT845GEX
Be the first one to review this.
Complete emergency stop push button, Harmony XB4, Explosive atmosphere, pull
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Product Is Part Of The Harmony Xb4 - Atex D Range, An Offer Of Ø 22Mm Metal Pushbuttons, Switches And Pilot Lights For Explosive Atmosphere. This Emergency Switching Off Pusbutton Comes With A Mushroom Head. This Offer Is Specially Designed For Explosive Atmosphere. It Is Designed For Used In Dust Zone 21-22 And Gas Zone 1-2. It Comes With Trigger Action And Mechanical Latching And Push-Pull Operation. It Has 1 No And 1 Nc Contact With Slow-Break Operation. This Is A Metal Emergency Stop Pushbutton With A 40Mm Diameter Mushroom Head. This Offer Is Specially Designed For Applications In Oil And Gas Industry As Well As Food And Beverage, Car Gas Stations Etc. It Is An Ip65 Rated Product And Comes With Ineris4Atex9004U Certification. It Is Easily Installed Into A Standard 22Mm Diameter Panel Cut-Outs And Connected To Control Circuits With Screw-Clamp Connections. The Harmony Xb4 Range Offers Innovative Features For Simple And Efficient Use. The Harmony Xb4 - Atex Is The Most Comprehensive Explosive Atmospheres Range Covering Most Applications.

Product Details

SKU XB4BT845GEX
Part Number XB4BT845GEX
Price ZAR 4,922.30
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Complete Emergency Stop Push Button, Harmony Xb4, Explosive Atmosphere, Pull
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.