Complete Body/Contact Assembly And Light Block, Harmony Xb4, With Body/Fixing Collar With Ba9S Incandesc. Bulb 110...120 V 1 No

ZB4BW031
Be the first one to review this.
Complete body/contact assembly and light block, Harmony XB4, with body/fixing collar with BA9s incandesc. bulb 110...120 V 1 NO
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Harmony Xb4, Light Block With Body/Fixing Collar Isoperates With Ba9S Base Integral Led. It Has 1 X No Contact And A Metal Body And Is Compatible With Harmony Xb4 Pilot Lights. This Light Block Allows Fast And Easy Replacement And Configuration Of Your Signaling Units. It Is Easily Installed And Replaced On Compatible Illuminated Push Button Or Selector Switch Units Via Clip Together Assembly And Connected With Simple Screw-Clamp Connections. It Enables Visual Distinction Of Signaling Units Via Illumination By Ba9S Base Integral Led. It Protects Operators From Unexpected Contact With Live Circuits Thanks To Its Ip20 Protection Index. It Is Designed To Fit With A Standard 22Mm Control And Signaling Units, Ensuring Compatibility When Installing In Pre-Existing Machinery. Its Wide Range Of Operating Temperatures From -40°C To 55°C Allows Versatility In Usage Of Product.

Product Details

SKU ZB4BW031
Part Number ZB4BW031
Price ZAR 1,498.36
FAQs No
Activity IDSIG

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Complete Body/Contact Assembly And Light Block, Harmony Xb4, With Body/Fixing Collar With Ba9S Incandesc. Bulb 110...120 V 1 No
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.