
calcActive())">
Compact Discovery Packs, Zelio Logic, Smart Relay Discovery Pack, 20 I/O, 24 V Dc
SR2PACK2BD
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

SR2PACK2BD
Compact Discovery Packs, Zelio Logic, Smart Relay Discovery Pack, 20 I/O, 24 V Dc
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Product Is Part Of Smart Relay - Zelio Logic Sr2/Sr3, An Offer Of Simple Automation Systems From 10 To 40 I/Os. This Zelio Logic Modular Discovery Pack Features 20 I/Os, Local Display, 120 With Ladder And To 200 With Fbd Programming Control Scheme Lines. It Is A Smart Relay With Rated Supply Voltage Of 24V Dc And Cycle Time Of 6Ms To 90Ms. It Offers 12 Resistive Discrete Inputs With Voltage Of 24V Dc, 2 Analogue Input Ranges Fromv To 10V,V To 24V And 8 Relay Outputs From 24V To 250V Ac And 5V To 30V Dc. It Is An Ip20 And Ip40 Rated Product. It Weighs.7Kg. The Main Application Of This Module Is Industry And Building/Service Sector. This Product Is Certified By C-Tick, Gl, Ul, Csa And Gost. It Meets En/Iec 60068-2-6 Fc And En/Iec 61000-4-11 Standards. Easy To Use, Zelio Logic Provides A Real Alternative Solutions Based On Cabled Logic Or Specific Cards.
Product Details
SKU | SR2PACK2BD |
---|---|
Part Number | SR2PACK2BD |
Price | ZARÂ 14,647.02 |
FAQs | No |
Activity | IDMST |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review