Compact Discovery Packs, Zelio Logic, Smart Relay Discovery Pack, 20 I/O, 100...240 V Ac

SR2PACK2FU
Be the first one to review this.
Compact discovery packs, Zelio Logic, smart relay discovery pack, 20 I/O, 100...240 V AC
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Product Is Part Of Smart Relay - Zelio Logic Sr2/Sr3, An Offer Of Simple Automation Systems From 10 To 40 I/Os. This Compact Discovery Packs Zelio Logic Has 12 Discrete Inputs With 8 Relay Outputs. It Is A Module With Discrete Input Voltage Ranges From 100V Ac To 240V Ac. It Is An Ip20 And Ip40 Rated Product. It Weighs.85Kg. The Main Application Of This Module Is Industry And Building/Service Sector. This Product Is Certified By C-Tick, Gl, Ul, Csa And Gost. It Meets En/Iec 60068-2-6 Fc And En/Iec 61000-4-11 Standards. Easy To Use, Zelio Logic Provides A Real Alternative Solutions Based On Cabled Logic Or Specific Cards.

Product Details

Seller Information

Documents

Reviews